Moritex Moritex Lens MML6-HR220D

  • Lens Type: Telecentric Lens
  • Mount: C-mount
  • Sensor Format: 2/3"
  • Focal Length: 14.24 mm
  • min. Working Distance: 220.2 mm
  • Coaxial Illumination Option
Moritex Telecentric Lens with C-Mount, a fixed magnification of 6.00, a light input and a working distance of 220mm.

This 2/3" telecentric lens avoids perspective distortion and is therefore suitable for demanding measurement applications of three-dimensional lenses.