Basler Light Bar-17x200-1550

  • LED Lighting Type: Bar Light
  • LED Color: Shortwave Infrared (SWIR)
  • Peak Wavelength (typical): 1550 nm
  • Connector Lighting: M12 socket, male, 5 pin
  • Protection Class: IP54
Basler Standard Light as versatile narrow Bar Light for direct, dark field or simple line applications in the short-wave infrared light range (SWIR).

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.