The evaluation kit includes the Basler boost 20 MP mono camera, the corresponding CXP-12 interface card 1C and additional components for an easy test and integration phase.
The Basler evaluation kit is the optimal set for testing your CoaXPress 2.0 image processing system. Capture your first image quickly and conveniently: Your selected boost camera boA4500-45cm includes the ON Semiconductor XGS20000 CMOS sensor with 45 fps and a 20 MP resolution. The CXP-12 interface card 1C, specifically developed for the boost, can be easily controlled with our pylon Camera Software Suite, just like the camera. Also included in the Basler evaluation kit is a CoaXPress 2.0 data cable, 2x heat sinks for the camera in the test scenario, an F-mount lens adapter and an I/O cable.
Net list price
€3,819.00
Ready for dispatch
Standardapprox. 4 weeks
Akeneo
Manufacturer
Basler
Camera Series
CoaXPress Evaluation Kit
General Information
Order Number
108512
Components included
Camera: boA4500-45cm
Lens Accessories: F-mount for boost, racer, Basler beat
Cables:
Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
Basler Power-I/O Cable, M8 6p/open, P, 5 m
Mount: 2x Heat sink for Basler boost cameras
Frame Grabber: Basler CXP-12 Interface Card 1C
Warranty
36 Months
Camera Data
Camera Category
Boost Bundle
Interface
CoaXPress (CXP-12)
Manufacturer
Basler
Features & Documentation
For more information about the features, visit the Documentation
Easy Handling
Auto Functions
Use the camera's auto functions to allow the camera to find the optimum settings for exposure time, gain, and white balance, for example. This simplifies camera integration into your application.
Image Quality Optimization
Image Adjustment
Adjust pixel values losslessly with Black Level, Digital Shift, and other standard features.
Vignetting Correction
Correct lens shading artifacts that occur in acquired images.
Process Control
Burst Mode
Acquire a sequence of images after triggering once and output them as required. In High-Speed Burst Mode, you can temporarily bypass the data limitation of GigE.
Information Utilisation
Use additional information from Chunks and Events to optimize your automation.
Speed Increase
Data Reduction
Use the Binning, Decimation, or ROI features for customized data reduction.