NEW

Basler ToF Camera blaze-102s

  • Resolution (MP): 0.3 MP
  • Frame rate: 30 fps
  • Wavelength: 850 nm
  • Field of View: 67° x 51°
  • Interface: GigE
  • Data Processing: on-camera
Edge processing directly in your 3D camera: The Basler smart blaze-102s Time-of-Flight (ToF) camera combines the 3D imaging capabilities of the blaze-102 with integrated edge processing. With an 850 nm wavelength and a 67° x 51° field of view, it is ideal for indoor 3D applications. The smart blaze-102s includes an integrated quad-core Arm64 computing platform with 8 GB RAM and 32 GB eMMC storage, enabling customer-specific applications and 3D data processing to run directly on the camera.

The smart blaze-102s is based on the proven Time-of-Flight technology of the blaze-102 and provides 3D data with a resolution of 640 x 480 pixels at up to 30 frames per second. Its 850 nm illumination and 67° x 51° field of view make it best suited for indoor 3D applications. The 3D camera is ideal for applications in logistics, warehousing, robotics, and factory automation.

In addition, the smart blaze-102s features an integrated quad-core Arm64 computing platform with 8 GB RAM and 32 GB eMMC storage. Customer-specific software can run directly on the camera in the available Linux User Space, allowing 3D data to be processed close to the sensor.

Local processing can reduce the processing load on higher-level systems and the amount of data that needs to be transferred. It can also shorten response times and simplify the overall system architecture. In suitable applications, the smart blaze-102s can eliminate the need for a separate host PC dedicated to 3D data processing.

For easy commissioning and integration of the Basler ToF Camera, use the pylon Software together with the complementary Supplementary Package.

Download pylon and the Supplementary Package now.

Select your model

Select Data Processing:

Basler ToF Camera

All Basler ToF Camera Models

Haven't found the right model? See the product list for an overview of all ToF Camera models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the ToF Camera product table