Last Time Buy 12/31/2025

Light Controller 2C-1.25A-50W-24V

  • Number of channels: 2
  • Output current Continuous: 10 mA – 1.25 A
  • Drive method: Current control

Two-channel Basler Light Controller, for independent, precise and stable control of the light intensity of two different current-controlled industrial LED lights, e.g. Basler Lights.

This Basler Light Controller has a 100-240V power input, 2x (8-24V) output channels which provide your current-controlled industrial LED lighting (e.g. Basler Light) with a stable power supply of max. 1.25A per channel (in total this Basler Light Controller provides 50W) and allows precise and independent control of the light intensity.

The light parameters can be adjusted on the unit via rotary knobs.

Trigger signals (12-24V) can be used to turn all output channels on and off simultaneously or separately.
In addition, this light controller offers the possibility to choose whether the output channels are active at trigger high or trigger low in trigger mode.

Included in the package is a plug to connect your trigger as well as a bracket for DIN Rail for smooth mounting in your control cabinet.

This Basler Light Controller is part of the standard product line and offers the best price/performance ratio with a good basic performance, which was achieved by optimizing it to the performance data of the most widely used industrial LED lighting.

This makes this Basler Light Controller for cost-sensitive machine vision applications a perfect companion for your Basler Light.