Basler Basler Lens C23-7538-16M f75mm
- Lens Type: Fixed Focal Lens
- Mount: C-mount
- Sensor Format: 2/3"
- Focal Length: 75 mm
- min. Working Distance: 250 mm
The Basler Lens C23-7538-16M f75mm has a C-mount, a fixed focal length of 75 mm, an aperture range of F3.8 - F16, and a resolution of 16 MP.
The lenses of the Basler Lens C23 16M series deliver excellent image quality thanks to high image sharpness and precision.
- Optimized for sensors with up to 2 µm pixel size, 16 MP resolution, and 2/3" format
- Vibration and shock resistant up to 10G for harsh environments
- Floating design for high image quality from the close-up limit to infinity
- Aperture control with click mechanism for reproducible, reliable aperture setting
Ideal for machine vision applications, such as: quality control, robotics, and automated optical inspection.
Test this lens in simulation
Check if this lens meets the requirements of your application by simulating field of view, sharpness, and optical properties.
Precise simulation of focal length, distortion, and depth of field
Test the combination of a lens, camera, and lighting in a completevision system
Large selection of products without complex prototype setups