Basler Basler Lens C12-1224-25M
- Lens Type: Fixed Focal Lens
- Mount: C-mount
- Sensor Format: 1.2"
- Focal Length: 12 mm
- min. Working Distance: 100 mm
Basler Premium Lens with C-mount, a maximum image circle of 1.2", a fixed focal length of 12.0 mm, F-stop settings from F2.4 - F16 and a high resolution of 25 megapixels.
The Basler Premium Lens from the Basler Lens family fits perfectly with Basler cameras with a resolution of up to 25 megapixels and a sensor size of up to 1.2".
The Basler Premium product line offers excellent image quality with a high resolution capacity, low distortion and minimal vignetting. This makes Basler Premium Lenses optimal for cameras with very high resolutions for the analysis of the smallest structures.
Test this lens in simulation
Check if this lens meets the requirements of your application by simulating field of view, sharpness, and optical properties.
Precise simulation of focal length, distortion, and depth of field
Test the combination of a lens, camera, and lighting in a completevision system
Large selection of products without complex prototype setups