Azure Azure Lens 00202XZMUV-1 F2.8 f25mm 2/3"
- Lens Type: Fixed Focal Lens
- Mount: C-mount
- Sensor Format: 2/3"
- Focal Length: 25 mm
- min. Working Distance: 155 mm
AZURE XZMUV C-mount lens with a fixed focal length of 25 mm and an aperture range of F2.8 - F22.
The XZMUV series provides a high-quality image with UV (ultraviolet) sensors. The wavelength range is 200 nm - 1,000 nm. This lens series was developed for imaging in the ultraviolet range and allows numerous applications such as sorting plastics, wafer surface inspection, solar cell inspection, and inspecting security features. In order to achieve optimum results, a combination of UV illumination and optical filters should be used, depending on the wavelength range to be detected.
The XZMUV series provides a high-quality image with UV (ultraviolet) sensors. The wavelength range is 200 nm - 1,000 nm. This lens series was developed for imaging in the ultraviolet range and allows numerous applications such as sorting plastics, wafer surface inspection, solar cell inspection, and inspecting security features. In order to achieve optimum results, a combination of UV illumination and optical filters should be used, depending on the wavelength range to be detected.