Framegrabber SDK
Easy and Flexible
Basler’s software for frame grabber: from the first image capture and graphic application development to the configuration of the entire image processing system.
Software for Activation, Programming, and Configuration
The Framegrabber SDK is Basler’s software for use with legacy frame grabbers, e.g., microEnable 5 marathon with Camera Link or CXP-6 interface.
Although it also supports latest CoaXPress 2.0 frame grabbers and interface cards, e.g., imaWorx CXP-12, Basler recommends using any CXP-12 products with the Basler pylon Software Suite.
Thanks to the Framegrabber SDK, image processing systems can be conveniently tested and activated. Cameras, frame grabbers, triggers, applets and link topologies can all be configured to create the optimal settings for your vision system. With the VisualApplets graphic development environment, you can continue developing your applications and flexibly adjust the entire system to your requirements.
Flexible Activation and Functional Extensions of Frame Grabbers
GenICam-compatible activation of image processing systems
Configuration and testing of the functionality of the overall system
Overview of the capture and pre-processing functions
Simple camera exchange (line scan and area scan cameras)
Further development of the system with VisualApplets