-
Basler Sales
Europe, Middle East, Africa
The Americas
Asia-Pacific
Find here your local Basler representative and contact details.
Basler Technical Support -
Request Cart
Your request cart is currently empty. Please add at least one product to send a quote request. If you would like to send a message directly to our sales team, please use this form.
Request Cart -
- Products
- Solutions
- Downloads
- Sales & Support
-
Vision Campus
-
Camera Technology
- Comparison between Sony's IMX CMOS sensor series
- Why should I color calibrate my camera?
- Expert Tips to Find the Right Lens for a Vision System
- Expert Tips for Embedded Vision Systems
- What Is Multispectral Imaging?
- Comparison of CMOS cameras
- Color in Image Processing
- Processing Boards in Embedded Vision
- What Is Image Processing
- 3D Technologies in Image Processing
- What Is Embedded Vision
- Why CMOS Image Sensors?
- What Is Time of Flight?
- What Is Image Quality?
- Camera Sizes
- How does a Digital Camera Work?
- CMOS vs. CCD: Sensor Technology
- Real-Time Capability
- NIR: Seeing Clearly Even in Low Light
- High-Sensitivity Industrial Cameras
- Interfaces and Standards
-
Markets and Applications
- Cameras for Fluorescence Microscopy
- What Is the Role of Computer Vision for Industry 4.0?
- What Is Deep Learning?
- Robots with Vision Technology
- Blockchain for IoT Sensor Producers
- How will IoT change retail?
- How Do Machines Learn?
- IoT Applications in the Smart City
- Benefits of Cameras in Medicine
- Lab Automation with Vision
- Medicine with Vision
- Image Processing in Industry 4.0
- Machine Vision
- Automated Optical Inspection
- Color Calibration in Medical Technology
-
Vision Systems and Components
- Software in Image Processing
- Image Pre-processing Strengthens and Streamlines Image Processing Systems
- How to Find the Right Lighting for Your Vision System?
- What is a Machine Vision SDK
- Lighting
- How Can I Find the Right Lens?
- Components of a Vision System
- Cutting Through the Noise: Camera Selection
- Image Processing Systems — The Basics
-
Camera Technology
- Company
-
Products
Computer Vision HardwareCameras Lenses Lighting Acquisition Cards Cables Accessories Network & Peripheral DevicesComputer Vision Softwarepylon Camera Software Suite VisualApplets Other softwarePortfoliosEmbedded Vision Portfolio Medical & Life Sciences Portfolio CoaXPress Product PortfolioCamerasArea Scan Cameras Line Scan Cameras 3D Cameras CoaXPress 2.0-Cameras Customized Basler CamerasArea Scan CamerasBasler ace 2 Basler ace Basler MED ace Basler boost Basler beat Basler dart Basler pulse Basler scoutBasler aceNew ace featuresLine Scan CamerasBasler racerBasler racerBasler racer - the right choiceBasler blazeblaze FAQ Use Case: 3D image processing for object inspection Basler blaze Software Use Case: Time-of-Flight Technology Meets Labeling Robot Use-Case-Kine-RoboticsBasler Stereo CameraQuote Basler Stereo CamerasLensesFixed Focal LensesAcquisition CardsUSB 3.0 Interface Cards GigE Interface Cards CXP-12 Interface Cards imaWorx microEnable 5 marathon microEnable 5 ironmanpylon Camera Software Suitepylon Open Source Projects pylon Data FAQ pylon Drivers & GenTL pylon SDKs pylon ViewerOther softwareBasler blaze Software Frame Grabber Software Basler Microscopy Software Basler Video Recording Software Basler Application Software for Robotics drag&bot Robotics Software
-
Solutions
MarketsFactory Automation Medical & Life Sciences Vision-guided Robotics Warehouse Automation Further ApplicationsFactory AutomationAutomotive Electronics & Semiconductors Photovoltaics Food & Beverages Pharma & Healthcare Products Printing & Webbed MaterialsFurther ApplicationsSport & Entertainment Security and Surveillance Agriculture Retail Traffic & TransportationRetailATMs / VTMs Check-Out Systems Reverse Vending Machines Vending Machines Recognition/Biometrics People Counting, Tracking & Profiling Shelf InspectionTraffic & TransportationANPR Enforcement Tolling In-Vehicle Monitoring and Transportation Rail and RoadEmbedded VisionEmbedded Vision Portfolio Embedded Vision Services Embedded Vision Ecosystem & SupportEmbedded Vision PortfolioCameras for Embedded Vision Embedded Vision Kits Software for Embedded Vision Embedded Vision for NVIDIA Embedded Vision for NXP
- Downloads
-
Sales & Support
Sales & SupportSales Support Contact Knowledge Base Aftersales Services Basler Product Documentation Frame Grabber Services Tools
-
Vision Campus
Vision CampusCamera Technology Interfaces and Standards Markets and Applications Vision Systems and ComponentsCamera TechnologyComparison between Sony's IMX CMOS sensor series Why should I color calibrate my camera? Expert Tips to Find the Right Lens for a Vision System Expert Tips for Embedded Vision Systems What Is Multispectral Imaging? Comparison of CMOS cameras Color in Image Processing Processing Boards in Embedded Vision What Is Image Processing 3D Technologies in Image Processing What Is Embedded Vision Why CMOS Image Sensors? What Is Time of Flight? What Is Image Quality? Camera Sizes How does a Digital Camera Work? CMOS vs. CCD: Sensor Technology Real-Time Capability NIR: Seeing Clearly Even in Low Light High-Sensitivity Industrial CamerasShow moreShow lessInterfaces and StandardsSystem Setup with CoaXPress 2.0 What Is CoaXPress? Which interface for Embedded Vision? Multi-Camera Systems with GigE 2.0 USB 3.0 – Interface of the Future What Is an Interface? Camera Link Gigabit Ethernet (GigE) GenICam Standard USB 3.0 and USB3 VisionMarkets and ApplicationsCameras for Fluorescence Microscopy What Is the Role of Computer Vision for Industry 4.0? What Is Deep Learning? Robots with Vision Technology Blockchain for IoT Sensor Producers How will IoT change retail? How Do Machines Learn? IoT Applications in the Smart City Benefits of Cameras in Medicine Lab Automation with Vision Medicine with Vision Image Processing in Industry 4.0 Machine Vision Automated Optical Inspection Color Calibration in Medical TechnologyShow moreShow lessVision Systems and ComponentsSoftware in Image Processing Image Pre-processing Strengthens and Streamlines Image Processing Systems How to Find the Right Lighting for Your Vision System? What is a Machine Vision SDK Lighting How Can I Find the Right Lens? Components of a Vision System Cutting Through the Noise: Camera Selection Image Processing Systems — The Basics
-
Company
Social ResponsibilityCareer and Family Health Management HanseBelt Initiative Promoting Young Talents Environmental PoliciesInvestorsShare Financial Information Financial Calendar Annual General Meeting Corporate Governance Contact Investor Relations SustainabilityShareCurrent Price Information Basic Data Shareholder Structure Analysts Recommendations Share Buyback Program Dividend PolicyFinancial InformationAd Hoc Disclosures Corporate News Financial Reports Voting Rights Presentations Equity StoryEquity StoryBusiness ModelCorporate GovernanceDeclaration of Compliance Management Board Supervisory Board Director's Dealings Auditors Articles of Association Remuneration Report
Good Images, Great Price – Gpixel: The ace 2 family continues to grow!
As much performance as needed, as little cost as possible: True to this principle, the 16 new ace models with Gpixel's GMAX2505 and GMAX2509 CMOS sensors fit seamlessly into the wide range of ace 2 Basic and ace 2 Pro models. You get exactly the right mix of performance and price you need for your application.
Small sensors with high resolution thanks to small pixels: an unstoppable trend that Basler is happy to implement for you. Combined with the matching Basler Lenses, accessories and software, the Basler ace 2 Basic Gpixel models form a compact, affordable package for price-sensitive applications in factory automation, robotics or AOI. With their unique Beyond features, the ace 2 Pro models get the most out of this camera-sensor combination for you.
Sensors from Gpixel
Sensor | GMAX2505 | GMAX2509 |
---|---|---|
Shutter Technology | Global | Global |
Sensor Type | CMOS | CMOS |
Sensor Format | 1/2" | 2/3″ |
Sensor Size | 6.5 mm x 5.4 mm | 10.5 mm x 5.4 mm |
Pixel Size (H x V) | 2.5 µm x 2.5 µm | 2.5 µm x 2.5 µm |
You have questions, we have the answers.
Curious about the new ace 2 Gpixel models? There is much more to tell about these ace 2 Basic and ace 2 Pro cameras. Let's talk about the benefits for your application! Our sales team is looking forward to your inquiry.