General Information |
||
---|---|---|
Order Number | 106465 | |
Product Line | ace Classic | |
List Price For larger quantities and individual prices, please use the request cart. | For pricing, please use the request cart to get a quote. | |
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
|
Destination |
Sensor |
||
---|---|---|
Sensor Vendor | Sony | |
Sensor | ICX274 | |
Shutter | Global Shutter | |
Max. Image Circle | 1/1.8" | |
Sensor Type | CCD | |
Sensor Size | 7.2 mm x 5.4 mm | |
Resolution (HxV) | 1626 px x 1236 px | |
Resolution | 2 MP | |
Pixel Size (H x V) | 4.4 µm x 4.4 µm | |
Frame Rate | 20 fps | |
Mono/Color | Mono |
EMVA Data |
||
---|---|---|
EMVA Quantum Efficiency (typical) | 50.0 % | |
Dark Noise (typical) | 10.4 e¯ | |
Saturation Capacity (typical) | 8.4 ke¯ | |
Dynamic Range (typical) | 58.1 dB | |
Signal-to-Noise Ratio (typical) | 39.3 dB |
Camera Data |
||
---|---|---|
Interface | USB 3.0 | |
Pixel Bit Depth | 12 bits | |
Synchronization |
|
|
Exposure Control |
|
|
Digital Input | 1 | |
Digital Output | 1 | |
General Purpose I/O | 2 | |
Power Supply |
|
|
Power Requirements (typical) | 3.5 W |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm | |
Lens Mount |
|
|
Operating Temperature | 0 - 50°C | |
Weight (typical) | 80g |
Conformity |
||
---|---|---|
Conformity |
|