imaFlex CXP-12 Quad

  • CoaXPress (CXP-12) Interface
  • 4 No. of Ports
  • Processing Product Type
  • 12.5 Gbps; 50 Gbps Data Bandwidth (p.port; Total)

imaFlex CXP-12 Quad is a programmable CoaXPress 2.0 frame grabber that allows a full bandwidth connection of up to four CXP-12 cameras.

Graphical FPGA programming with VisualApplets offers application-specific real-time processing of image data on the frame grabber.

  • Services for individual customization of the frame grabber
  • microDisplayX configuration software
  • Up to 50 Gbps data bandwidth
  • Power over CoaXPress
  • Robust multi-frame grabber and multi-camera support with versatile synchronization options
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Suitable Products