Light Control Inside

Basler Light Back-50x100-Blue

  • LED Lighting Type: Back Light
  • LED Color: Blue
  • Peak Wavelength (typical): 465 nm
  • Connector Lighting: M8 socket, male, 4 pin
  • Protection Class: IP54
The Basler Light Back-50x100-Blue provides uniform backlighting and has a light-emitting surface of 50 mm x 100 mm. The LED color is blue with a peak wavelength of 465 nm. Via the M8 connector, the IP54-rated backlight can be used either as a standalone light source or—with a Basler Sync Cable—as fully integrated, camera-controlled lighting.

When used with a Basler Sync Cable, the lighting can be controlled directly via the connected Basler camera without an external lighting controller. This reduces integration and cabling efforts as well as the complexity of the vision system.

  • Control functions: synchronized flash operation, brightness adjustments, overdrive mode (for maximum light output)
  • Control via bidirectional communication over a camera I/O line (Line 3)
  • All control functions are GenICam-compliant, allowing them to be controlled via software, such as pylon. No separate software required.
  • Automatic detection of the lighting model and initial configuration by the camera

The lighting can be operated without camera control, either in continuous mode or with triggered light. Optionally, direct current-controlled operation of the LEDs using an external controller is possible.

Backlighting for industrial use illuminates an object evenly from behind. This allows objects to be backlit, or the resulting silhouette can be used to precisely capture contours. Examples of applications include dimensional measurement and position control, as well as fill level control and the detection of inclusions.

Select your model

Select LED Color: