Basler MED aceMED ace 20.0 MP 17 color

  • Sensor: IMX183
  • Frame rate: 17 fps
  • Resolution (MP): 20 MP
  • Interface: USB 3.0
  • Sensor Format: 1"

The Basler MED ace 20.0 MP 17 color USB 3.0 camera with the Sony IMX183 CMOS sensor delivers 17 frames per second at 20.0 MP resolution.

Please note that the following specifications are preliminary:

  • Sensor size
  • Resolution
  • Pixel size
  • Frame rate