pypylon
Basler's pylon Software Suite Interface for Python
pypylon is our pylon Software Suite interface for connecting Basler's cameras and pylon vTools to the Python programming language. pypylon is an open source project hosted on github. Customize pypylon for your needs and gain maximum flexibility.

Why use pypylon?
Python is a dynamic, object-oriented, multipurpose programming language. Designed to be quick to understand, learn, and use, the syntax in Python helps programmers do coding in fewer steps compared to Java, VB, C, C++, or C#. Python's extensive collection of open-source image processing libraries (e.g. Open CV), data analysis tools, web frameworks, and testing instruments makes its ecosystem one of the largest programming communities.
pypylon is a wrapper interface for the powerful Basler pylon Software Suite. It enables both new and experienced Python programmers to efficiently develop prototype applications and image processing functions, as well as test Basler cameras without setting up complex development environments. This can significantly speed up the vision system evaluation process, increase programmer productivity, and reduce overall project costs. Our Webinar explains how you can use pypylon.

pypylon & vTools - It's a match!
pylon’s vTools for high-performance image processing can also be used via the pypylon interface, allowing Python users to reduce development time. With the ability to create image processing pipelines in the pylon Viewer and precisely adapt them to a live image, you'll be able to flexibly integrate everything you need into your application.
To the pylon vToolsSystem requirements
Windows 64-bit, Linux x86_64, Linux ARM 64-bit, macOS Intel/ARM 64-bit
Python 3.9 or newer
Do you need support for open source projects?
Please note that all open source projects related to Basler products are supported by the community only. So please submit your request directly on the website of the respective project.
We invite you to participate in these vibrant communities and welcome your contributions. We thank you for your support and look forward to welcoming you to the respective community!
More information about pypylon
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.