Article Details |
||
---|---|---|
Order Number | 2200000351 | |
Accessory Type | Frame grabber | |
Accessory Developer | Basler | |
Model Name | microEnable 5 ironman VQ8-CXP6D | |
Product Line | V-Line | |
Category | Framegrabber |
Device Features |
||
---|---|---|
Processor | Xilinx Virtex6 XC6VLX240T FPGA, Vision Processor | |
On-Board Memory | 1 GByte DDR3-RAM |
Camera Interface |
||
---|---|---|
Standard | CoaXPress 1.0/1.1 | |
Configurations | CXP1-6; up to 4 cameras | |
Connectors | 4 x DIN 1.0/2.3 | |
Power output | Power over CXP, 13W/24V per cable, SafePower | |
Camera Support | line scan camera, area scan camera | |
Sensor Type | CFA sensor (Bayer), Grayscale sensor, RGB sensor | |
Bit Depth | 8-16-bit (grayscale), 24-48-bit (color) | |
Data Bandwidth | 4 x 6,25 Gbit/s | |
Test Environment | Camera Simulator |
Host PC Interface |
||
---|---|---|
PC Bus Interface | PCI Express x8 (Gen 2), DMA3600 | |
PC Bus Interface Performance | up to 3.600 MB/s (sustainable) |
Controls and General-Purpose I/Os |
||
---|---|---|
GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization | |
GPIO Interface Summary | 8in/8out (max.), TTL or opto-coupled |
Processing Features |
||
---|---|---|
Basic Features | Tap Sorting (Sensor Readout Correction), Offset/Gain/Gamma correction, Invert, ROI, Image Selector, LUT |
Physical and Environmental Information |
||
---|---|---|
Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height | |
Power consumption / Power Source | 13 V, 2.5 A | |
Operating Temperature | 0 - 50°C (32°F - 122°F) | |
Storage Temperature | -50 - 80°C (-58°F - 176°F) | |
MTBF | on request | |
Compliances | WEEE, RoHS, REACH |
Software |
||
---|---|---|
Software drivers | Windows 10 / 8 / 7 (32-Bit), Windows 10 / 8 / 7 (64-Bit), Linux 32-Bit, Linux 64-Bit | |
Software Tools | microDisplay (Acquisition control and viewer), GenICam Explorer (Camera configuration tool), Documentation, microDiagnostics (Service tool), SDK, Device Drivers | |
Software API | Silicon Software SDK, .net interface | |
FPGA programming | VisualApplets | |
BV-Software Compatibility | Common Vision Blox, Halcon, VisionPro |