imaFlex CXP-12 Quad
- CoaXPress (CXP-12) Interface
- 4 No. of Ports
- 12.5 Gbps; 50 Gbps Data Bandwidth (p.port; Total)
imaFlex CXP-12 Quad is a programmable CoaXPress 2.0 frame grabber that allows a full bandwidth connection of up to four CXP-12 cameras.
General Information
| Order Number | 2200002351 |
|---|---|
| Manufacturer | Basler |
| Type | Frame grabber |
| Product Series | imaFlex Programmable Frame Grabber |
| Product Type | Processing |
| Warranty | 36 Months |
Device Features
| Processor | Xilinx Ultrascale+ KU3P |
|---|---|
| On-Board Memory | 1.5 GByte DDR4-RAM |
| I/O Module Interfaces (Trigger and Sync) |
|
| Power via Interface (p. port) | PoCXP (17W/24V per connector) |
Camera Interface
| Standard | CoaXPress 2.0/2.1 |
|---|---|
| Interface | CoaXPress (CXP-12) |
| Configurations | CXP-12; up to 4 cameras |
| Connectors | 4 x Micro-BNC/HD-BNC |
| Cable Length | 11 - 40 meters |
| Power output |
|
| Camera Support |
|
| Sensor Type |
|
| Sensor Resolution | 32k*64k (area scan sensor), 16k (line scan sensor) |
| Bit Depth |
|
| Data Bandwidth | 4 x 12.5 Gbit/s (1,560 MB/s) |
| Data Bandwidth (p.port; Total) | 12.5 Gbps; 50 Gbps |
| No. of Ports | 4 |
| Test Environment | Camera Simulator |
Host PC Interface
| PC Bus Interface | PCIe 3.0 x8 |
|---|---|
| PC Bus Interface Performance | 7876 MB/s (theoretical), 6520 MB/s (typical/max.) |
Controls and General-Purpose I/Os
| Trigger Board GPIO Interfaces | Box connector (34-pin) |
|---|---|
| On-board GPIO interface | One 34-pin flat cable connector onboard: 8 input signals and 8 output signals with open-drain optionally as 4 opto-coupled inputs (4,5V - 28V), optional 2 opto-coupled differential inputs (RS422); 4 opto-coupled outputs (4,5V - 28V) |
| On-board Front GPIO Interface | 3 differential input signals or 2 differential and 1 single-ended signal or 4 single-ended signals; 2 TTL output signals; configurable by software GPIOTool; max. voltage of the input signals between 4,5V and 25V |
| GPIO Synchronisation and Control | Configurable Trigger System supporting several trigger modes (grabber controlled, external trigger, gated, software trigger) and shaft encoder functionality with backward compensation, Multi-Camera-Synchronization |
| GPIO Interface Summary | 12 in/10 out (max.), TTL or opto-coupled; differential or single-ended signals (configuration dependent) |
Processing Features
| Basic Features |
|
|---|
Physical and Environmental Information
| Dimensions | PCIe Standard height, half length card: 167.64 mm length x 111.15 mm height |
|---|---|
| Weight | 274 g |
| Power Consumption / Power Source | Typ. 13,4W@12V, excluding camera and I/O power output |
| Operating Temperature | 0 - 50 °C (32 - 122 °F) |
| Storage Temperature | -50 - 80 °C (-58 °F - 176 °F) |
| Relative Humidity (operating, storage) | 5 - 90 % non-condensing (operating), 0 - 95 % (storage) |
| MTBF | 48.440 h |
Software
| Software Drivers |
|
|---|---|
| Software Tools |
|
| Software API |
|
| FPGA Programming | VisualApplets |
| MV Software Compatibility | GenTL-based MV-Software |
Manufacturer
| Basler |
|---|
Conformity
- CE (incl. RoHS)
- FCC
- ISO 9001:2015
- KC
- REACH
- UKCA
- WEEE
Features & Documentation
For more information about the features, visit the Documentation
Easy Handling
| Image Selector | Use a module to select the images you want to keep, process, or forward. |
| Invert | Invert the pixel values of your images to enable more efficient image processing. |
| Mirroring | Mirror the images in different directions to achieve your ideal hardware setup. |
| Tap Geometry Sorting | Reassign the sensor areas of the camera to obtain an evaluable image flow. |
Image Quality Optimization
| Flat Field Correction (FFC) | Ensure image homogeneity by correcting sensitivity variations, lens shading, or lighting artifacts. FFC sets allow accurate imaging under different and changing conditions. This feature is part of the Enhanced Applets. |
| LUT | By creating a custom lookup table (LUT), you can replace the pixel values of your images with values you define yourself. |
| PGI Color Reconstruction | With the PGI feature set of up to four image optimization processes, you can improve the quality of your images and adapt them to the needs of human vision. This feature is part of the Enhanced Applets. |
| White Balancing | Match the color values of your images to the system environment to achieve a more realistic representation. |
Process Control
| Overflow Management | Control the image flow of the camera and frame grabber to avoid data bottlenecks in the system. |
Speed Increase
| Digital Binning | Use the binning method to adjust the sensor pixels to meet your requirements by choosing from a selection of fixed values. Reduce the amount of data or increase the brightness values of the image. This feature is part of the Enhanced Applets. |
| ROI | Limit the image flow to relevant sensor areas to ensure efficient image processing. |
| VisualApplets Compliance | Use the preprocessing capabilities of VisualApplets to reduce the load on your application, reduce image data, improve image quality, or speed up image processing. This feature is a property of the programmable frame grabber. |