Basler ace 2 R a2A4504-23mgc
- Sensor: IMX541
- Frame rate: 23 fps
- Resolution (MP): 20.2 MP
- Interface: GMSL2
- Sensor Format: 1.1"
The Basler a2A4504-23mgc GMSL camera delivers a resolution of 20.2 MP at a frame rate of 23 fps. It features Sony's Pregius S Global Shutter CMOS sensor IMX541 in color and a sensor format of 1.1".
The camera is equipped with a FAKRA socket for connecting a coaxial cable.
This industrial camera with the proprietary embedded interface GMSL™ features onboard processing and is GenICam-compatible. It is ideal for use in robotics, logistics, and ITS (Intelligent Traffic Systems) applications that utilise NVIDIA® Jetson Orin™ modules.
For our partners' IPCs (Industrial PCs) and for the NVIDIA Jetson Orin Nano™ Super Developer Kit, we offer a plug-and-play connection facilitated by Camera Enablement Packages. These contain the necessary configuration, making it easier to commission and maintain partner IPCs. An overview of available Camera Enablement Packages can be found here.