Basler Stereo mini STM-502u
- Baseline: 50 mm
- Field of View: 90° x 65° ± 3° @ 2m
- Interface: USB 3.0
Lightweight stereo camera for reliable 3D depth perception in indoor applications. Ideal for object detection and navigation where size, power, and cost matter.
The Basler Stereo mini STM-502u is a compact, USB-powered stereo camera designed for efficient 3D perception in indoor environments. With factory calibration and low-latency depth output, it delivers reliable depth data for object detection, positioning, and navigation tasks. Compared to the STM-501u, the STM-502u features an IR-pass filter in front of the stereo depth sensors, reducing the influence of visible ambient light. This improves robustness in applications with varying or more challenging lighting conditions. The camera combines a global shutter stereo depth sensor with an integrated RGB sensor, providing both accurate depth information and visual context. Its small form factor, low power consumption, and simple USB integration make the STM-502u well suited for mobile robots, intralogistics systems, and embedded vision applications.
The Basler Stereo mini STM-502u is a compact, USB-powered stereo camera designed for efficient 3D perception in indoor environments. With factory calibration and low-latency depth output, it delivers reliable depth data for object detection, positioning, and navigation tasks. Compared to the STM-501u, the STM-502u features an IR-pass filter in front of the stereo depth sensors, reducing the influence of visible ambient light. This improves robustness in applications with varying or more challenging lighting conditions. The camera combines a global shutter stereo depth sensor with an integrated RGB sensor, providing both accurate depth information and visual context. Its small form factor, low power consumption, and simple USB integration make the STM-502u well suited for mobile robots, intralogistics systems, and embedded vision applications.

All Basler Stereo Camera Models
Haven't found the right model? See the product list for an overview of all Stereo Camera models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.