Machine Vision Cable
Data transmission, control tasks and power supply
Complete your vision system with perfectly matched and carefully selected cables. They play a crucial role - on the one hand, they perform data transmission and control tasks, and on the other, they supply power.
Top price/performance ratio
All components at an excellent price/performance ratioFlexibility
Demand-oriented product portfolio and robust data transmission even with long cable lengthsQuality
Compliance with international regulations such as CE, RoHS 3, UL and long-term availabilityFull-range supplier
Perfect matching of cables and cameras from a single source
Machine Vision Cable
Tips for selecting suitable cables
Pay attention to electromagnetic compatibility (EMC) to ensure the immunity of the cables to interference signals and other influences. Consider requirements for the robustness of the products to mechanical stress (e.g., drag chain applications) and, if necessary, also consider the need for angled connectors in applications with limited space.
Our cable selection
Tailored to different vision requirements, we offer you the two product lines, Premium and Standard. The Premium cables are suitable for demanding applications, our Standard cables can be used for price-sensitive systems.

Basler Premium cables
Basler's Premium cables are designed and tested for the most demanding applications and feature the best quality in terms of transmission reliability and robustness. The cables are suitable for a wide range of requirements. For example, they have lateral bends, are suitable for drag chains, and are also available with long cable lengths.

Basler Standard cables
Basler Standard cables feature an unbeatable price/performance ratio and are designed for standard vision applications. They are demand-oriented products that meet the requirements of the application. Optimally, the cables are suitable for price-sensitive systems and short distances.
To the Standard cables