Computar Lenses for Your Basler Camera
The Computar lens portfolio includes, among other things, SWIR lenses and motorized lenses. The motorized models can be controlled directly through compatible Basler cameras using the same SDK, such as the pylon software. This enables easy integration and flexible adaptation to changing application requirements.
Wide selection
Lenses with small apertures, SWIR lenses, and motorized lensesEasy control
Can be controlled directly through the Basler camera in the same SDKHigh reliability
High delivery reliability, short delivery times, and long-term availabilityTested quality
Extensive quality control for reliable lenses
An overview of Computar lenses
Computar lenses in detail
We carry a wide variety of Computar lenses. Depending on your needs, choose from motorized lenses, SWIR lenses, or lenses with a small aperture.

Motorized lenses: LensConnect Series
The Basler portfolio includes motorized lenses from Computar’s LensConnect series. Focus, zoom, and aperture can be controlled entirely electronically.
For sensor sizes up to 1.1"
Supports pixel sizes ranging from 2.4 µm to 3.45 µm
Fixed focal lengths ranging from 8 mm to 75 mm or a variable focal length range
C-mount
Can be controlled directly with a Basler camera in pylon
Ideal for automated inspection systems, warehouse automation, and robotics


Lenses with a small aperture
The Basler portfolio includes Computar lenses with small apertures. They are ideal for bright environments because they reduce light intake, preventing overexposure. They also provide a deep depth of field.
For a sensor size of 2/3"
Supports a pixel size of 6.62 µm
Fixed focal lengths ranging from 8 mm to 75 mm
C-mount
Ideal for applications with varying working distances, such as logistics

About Computar
Since its founding in Tokyo in 1954, Computar has been synonymous with precision Japanese engineering and innovative lens technology. The company began by developing microscope lenses and is now one of the world's leading manufacturers of optical systems.
The product portfolio includes lenses for machine vision, medical technology, life sciences, transportation technology, and other industrial applications. Backed by decades of experience and continuous innovation, Computar Lenses is a global leader in image quality, reliability, and precision.
More information about lenses for Basler cameras
Learn more about our products and their applications. Our comprehensive information material provide detailed technical information and application insights.