LMI Gocator 2400 LMI Sensor Gocator 2450
- 2 MP Resolution (MP)
- 145 - 425 mm Field of View
- GigE Interface
| Manufacturer | LMI |
|---|---|
| Order Number | 1426 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2400 |
| Sensor Type | Line Sensor |
|---|---|
| Resolution | 2 MP |
| Interface | GigE |
| Field of View | 145 - 425 mm |
| Lateral Resolution (X-axis) | 100 - 255 μm |
| Repeatability (Z-axis) | 2 μm |
| Light source | Blue laser (405 nm) |
| Laser grade |
|
| Z-axis linearity (+/- % of MR) | 0.01 % |
| Mono/Color | Mono |
| Scan Rate | approx. 200 Hz - 5 kHz |
| Data Points / Profile | 1800.0000 |
| Measurement Range | 550 mm |
| Clearance Distance | 270 mm |
| Housing Size (L x W x H) | 44 mm x 90 mm x 240 mm |
|---|---|
| Weight | 1200 g |
| LMI |
|---|