Basler AG
Products
Next
Products
Back
Products
Cameras
Next
Back
All Cameras
All Cameras
Next
Back
All Cameras
Camera Selector
CXP-12 Cameras
GigE Cameras
5GigE Cameras
USB 3.0 Cameras
GMSL Cameras
IP67 Cameras
Area Scan Cameras
Next
Back
Area Scan Cameras
Basler ace 2
Basler ace
Basler MED ace
Basler boost
Basler dart
Basler beat
Basler pulse
Line Scan Cameras
Next
Back
Line Scan Cameras
Basler racer 2 TDI
Basler racer 2
Basler racer
SWIR and UV Cameras
Next
Back
SWIR and UV Cameras
Basler ace 2 X SWIR
Basler ace 2 X UV
3D Cameras
Next
Back
3D Cameras
Basler ToF Cameras
Basler Stereo Cameras
Basler RGB-D Cameras
CXP-12 Cameras
GigE Cameras
USB 3.0 Cameras
5GigE Cameras
IP67 Camera Systems
Camera Selector
Lenses
Next
Back
Lenses
All Lenses
Next
Back
All Lenses
Lens Selector
Fixed Focal Lenses
Next
Back
Fixed Focal Lenses
C-Mount Lenses
S-Mount Lenses
F-Mount Lenses
Telecentric Lenses
Next
Back
Telecentric Lenses
With Coaxial Light Coupling
Without Coaxial Light Coupling
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Illumination
Next
Back
Illumination
All about Illumination
Next
Back
All about Illumination
Illumination Selector
LED Illumination
Next
Back
LED Illumination
Bar Light
Ring Light
Flat Dome Light
Dome Light
Coaxial Light
All Illumination
Illumination Control
Next
Back
Illumination Control
SLP Controller
Accessories for Illumination
Next
Back
Accessories for Illumination
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Acquisition Cards
Next
Back
Acquisition Cards
All Cards
Next
Back
All Cards
Frame Grabber Selector
Frame grabber
Next
Back
Frame grabber
imaFlex 2
imaFlex
imaWorx
microEnable 5 marathon
Trigger Boards
PC Cards
Next
Back
PC Cards
CXP-12 Interface Cards
GigE Interface Cards
USB Interface Cards
Accessories
Next
Back
Accessories
Cables
Next
Back
Cables
Data Cables
I/O Cables
Adapter Cables
Lighting Cables
Camera Accessories
Next
Back
Camera Accessories
IP67 Housings
3D Accessories
Boards
Show more
Lens Accessories
Next
Back
Lens Accessories
Optical Filters
Filter adapters
Spacer
Show more
Accessories for Illumination
Next
Back
Accessories for Illumination
Adapters
Brackets
Diffusers
Polarizers
Power Supply
Show more
Software
Next
Back
Software
All Software
Next
Back
All Software
Download Software
pylon Software Suite
Download pylon
pylon vTools for Image Processing
Next
Back
pylon vTools for Image Processing
Color Blob Analysis
Geometric Pattern Matching
Barcode Reader
Measurements
Calibration and Rectification
Template Matching
All vTools
pylon AI for Image Analysis
Next
Back
pylon AI for Image Analysis
Object Detection
Classification
Semantic Segmentation
Instance Segmentation
pylon AI Platform
VisualApplets for Visual FPGA Programming
Application Software
Next
Back
Application Software
Basler Application Software for Robotics
Close menu
Solutions
Next
All Solutions
Back
All Solutions
Vision Systems
Next
Back
Vision Systems
GigE
5GigE
CoaXPress
GMSL
IP67 Camera Systems
3D Cameras
Embedded Vision
TDI Vision System
Capabilities
Next
Back
Capabilities
Project Implementation
Custom Camera Solutions
Image Analysis
Frame Grabber & FPGA Programming
Embedded Vision Systems
OEM & System Integration
Industry Applications
Next
Back
Industry Applications
Smart Factory & Automation
Battery Cell Production
Semiconductor
PCB/PCBA Inspection
Electronics Industry
Robotics
Warehouse Automation
Medical & Life Sciences
All Industries
Use Cases
Next
Back
Use Cases
TGV Inspection
Wafer Surface Inspection
3D VFX & Facial Scanning Technology
RDL Inspection
Scheimpflug Imaging
BGA inspection
Probe Card Inspection
Prober Alignment
Shape Centroid Finder
SWIR Vision for Contact Lens Quality Inspection
Salt Level Inspection
Bare Board PCB Alignment Inspection
Glass Bottle Inspection
View more
Close menu
Learning & Support
Next
Learning & Support
Back
Learning & Support
Learning Hub Vision Campus
Next
Back
Learning Hub Vision Campus
Webinars
Tutorials
All Knowledge Articles
Hybrid Bonding
Support
Next
Back
Support
Support Contact
Integration
Change Notifications
Next
Back
Change Notifications
PCN Registration
Discontinued Products
Next
Back
Discontinued Products
Discontinued cameras
Discontinued accessories
Remote Access
RMA Process
Next
Back
RMA Process
Technical Request
Service Request
Product Documentation
Next
Back
Product Documentation
Complete Documentation
Downloads
Next
Back
Downloads
Download Software
Documents
Tools
Next
Back
Tools
Lens Selector
Frame Rate Calculator
Vision System Configurator
Illumination Selector
Camera Selector
Close menu
Contact
Next
Contact
Back
Contact
How to contact us
Next
Back
How to contact us
Contact Sales
Support Contact
Close menu
Company
Downloads
Tools
Singapore - en
Search
Shopping Cart
To login
Menu
Basler AG
Search
Shopping Cart
To login
Home
Cameras
3D Cameras
Laser Line Profile Sensors
LMI Sensor Gocator 2120
LMI Gocator 2100
LMI Sensor Gocator 2120
0.3 MP Resolution (MP)
18 - 26 mm Field of View
GigE Interface
Direct support from local Basler teams
Secure checkout and data protection
General Information
Manufacturer
LMI
Order Number
1408
Camera Category
3D Camera
Camera Series
LMI Gocator 2100
Camera Data
Sensor Type
Line Sensor
Resolution
VGA
Interface
GigE
Field of View
18 - 26 mm
Lateral Resolution (X-axis)
28 - 42 μm
Height Resolution (Z-axis)
1.8 - 3 μm
Repeatability (Z-axis)
0.4 μm
Light source
Red laser (660 nm)
Laser grade
2
3R
Z-axis linearity (+/- % of MR)
0.01 %
Mono/Color
Mono
Scan Rate
approx. 170 Hz - 5 kHz
Data Points / Profile
640.0000
Measurement Range
25 mm
Clearance Distance
40 mm
Housing
Housing Size (L x W x H)
35 mm x 120 mm x 149.5 mm
Weight
800 g
Manufacturer
LMI
Estimated delivery time
Net list price
Quantity
-
+
arrow-up-bold
Show more options
Product successfully added to cart
Close
Quantity
1
View Cart
Proceed to Checkout (0 Items)
Shop securely & efficiently
Protected by a secure connection