Basler Cable USB 3.0, USB‑C‑Lock sl/A, 2m

  • Type: Data Cable
  • Interface: USB 3.0
  • Cable Length: 2 m
The Basler USB‑C‑Lock data cable with up to 2 m length features a locking USB‑C connector on the camera side and a USB‑A connector on the host side.

The Basler USB‑C‑Lock data cable provides an extra‑secure, vibration‑resistant USB 3.0 connection thanks to its locking screws. It is engineered for industrial applications, offering maximum stability, dependable data transmission, and long‑lasting performance.

Select your model

Select Cable Length: