Basler Basler Modul QSFP28 100G SR4 MPO 100m
- Type: Optical Transceivers
- Interface: Optical
The Basler QSFP28‑100G‑SR4 Transceiver enables ultra-fast data transfer via optical data cables for industrial cameras and frame grabbers in CoaXPress-over-Fiber machine vision systems with extremely high bandwidths.
The module offers a total performance of 100 Gbps across four parallel 25 Gbps lanes and is ideal for high-resolution image processing, multi-camera setups, and applications involving high-volume data streams.
Utilizing an 850 nm VCSEL technology, integrated CDR circuits, low power consumption (< 2.5 W), and a range of 70 m (OM3) or 100 m (OM4), the transceiver delivers maximum reliability in industrial environments.