LMI Gocator 2100 LMI Sensor Gocator 2175
- 0.3 MP Resolution (MP)
- 324 - 1010 mm Field of View
- GigE Interface
| Manufacturer | LMI |
|---|---|
| Order Number | 1413 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2100 |
| Sensor Type | Line Sensor |
|---|---|
| Resolution | VGA |
| Interface | GigE |
| Field of View | 324 - 1010 mm |
| Lateral Resolution (X-axis) | 510 - 1580 μm |
| Height Resolution (Z-axis) | 175 - 925 μm |
| Repeatability (Z-axis) | 12 μm |
| Light source | Red laser (660 nm) |
| Laser grade |
|
| Z-axis linearity (+/- % of MR) | 0.03 % |
| Mono/Color | Mono |
| Scan Rate | approx. 170 Hz - 5 kHz |
| Data Points / Profile | 640.0000 |
| Measurement Range | 1350 mm |
| Clearance Distance | 650 mm |
| Housing Size (L x W x H) | 49 mm x 75 mm x 272 mm |
|---|---|
| Weight | 1300 g |
| LMI |
|---|