Computar Computar Lens VL6Z1626SC-MPYIR-B
- Lens Type: Motorized Lens
- Mount: C-mount
- Sensor Format: 1.1"
- Focal Length: 16 mm - 96 mm
The motorized zoom lens from the Computar LensConnect series is designed for sensor sizes up to 1.1ʺ and resolutions up to 12 MP (3.45 µm). The C-mount lens has a variable focal length of 16 mm - 96 mm and an aperture range of F2.6 - F16. The lens connects to the Basler Sync Cable via the Hirose interface.
The lens is powered and controlled via the Basler Sync Cable. Focus and aperture can be adjusted directly via the connected Basler camera.
Control functions at a glance:
- Focus, aperture, and zoom electronically controllable
- Control via bidirectional communication over a camera I/O line
- Fully GenICam-compliant; integration into pylon possible without additional software
- High precision through an integrated stepper motor
The motorized lens is suitable for industrial applications with varying working distances. Typical applications include logistics, robotics, and medical technology. The autofocus function enables fast and reliable adjustment to changing distances.