Cable Stereo mini Sync, PH1.0,8P, open, 1m

  • I/O / Power Cable Type
  • I/O Interface
  • 1 m Cable Length

Trigger and synchronization cable for Basler Stereo mini cameras, PH1.0 8-pin connector to open end, 1 m.

Trigger and synchronization cable for Basler Stereo mini cameras. On the camera side, the cable features a PH1.0 8-pin connector. The other end is open and allows customer-specific wiring to external trigger or synchronization signals. The cable is used when image acquisition needs to be synchronized with a higher-level system, a machine, or additional sensors. The camera can be triggered via hardware trigger. The camera is not powered through this cable. Power is supplied separately via the USB cable.

Direct support from local Basler teamsSecure checkout and data protection

JCBMastercardVisaShipping with FedEx