Basler Basler 2.5GigE Interface Card, 4-CH PoE+
- Interface: 2.5GigE
- No. of Ports: 4
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 2.5 Gbps (300 MB/s); 10 Gbps (1250 MB/s)
- PoE (IEEE 802.3af) capable
- PTP (IEEE 1588) capable
The Basler 2.5GigE Interface Card has four ports and PoE+.
The Network Interface Card (NIC) transmits data from up to four 2.5GigE devices.
- Transmission speed of 2.5 Gbps per port with a cable length of up to 100 m
- PoE+ function (30 W max. power per port)
- Jumbo frame support up to 9.2 KB
- Autonegotiation (automatic determination of the transmission speed of the connected cameras)
- Common MAC address range for cameras and NIC
- Downwards compatible to 1 Gbps, 100 Mbps, and 10 Mbps
Important: Use industrial GigE data cables with an additional screw connection on the camera side (e.g. article number 2000027038) to ensure stable and loss-free data transfer.