Basler ace 2 a2A2840-57mgm
- Sensor: IMX546
- Frame rate: 57 fps
- Resolution (MP): 8.1 MP
- Interface: GMSL2
- Sensor Format: 2/3"
The Basler a2A2840-57mgm GMSL camera delivers a resolution of 8 MP at a frame rate of 57 fps. It features Sony's Pregius S backside-illuminated global shutter CMOS sensor IMX546 in monochrome and a sensor format of 2/3".
The camera is equipped with a FAKRA socket for connecting a coaxial cable.
This industrial camera with the proprietary embedded interface GMSL™ features onboard processing and is GenICam-compatible. It is ideal for use in robotics, logistics, and ITS (Intelligent Traffic Systems) applications that utilise NVIDIA® Jetson Orin™ modules.
For our partners' IPCs (Industrial PCs) and for the NVIDIA Jetson Orin Nano™ Super Developer Kit, we offer a plug-and-play connection facilitated by Camera Enablement Packages. These contain the necessary configuration, making it easier to commission and maintain partner IPCs. An overview of available Camera Enablement Packages can be found here.