Ophthalmology

Fundus camera & Co: Vision solutions for exact color reproduction and replication

Computer vision systems in ophthalmology applications must deliver top performance. High speed, high resolution, the best image quality, and exceptional color reproduction are just some of the requirements that customers place on imaging components in diagnostic and therapy devices for the eye.

To the use caseContactez-nous
Caméra de fond d’œil pour l’ophtalmologie
  • Meilleure qualité d'image et rendu des couleurs

    Les caméras Basler produisent d'excellentes images, qu'elles fonctionnent de manière entièrement automatique ou qu'elles soient réglées individuellement
  • Matériel et logiciels personnalisables

    Nos équipes de projet travaillent avec vous pour concevoir des solutions sur mesure qui répondent aux besoins spécifiques de votre laboratoire.
  • Une fiabilité inégalée dans le secteur

    Les caméras Basler ont l'un des taux de défaillance les plus bas du secteur — conçues pour fonctionner en continu, 24h/24 et 7j/7.
  • Disponibilité à long terme du produit

    Assurez la pérennité de la conception de votre système grâce à des produits dont la disponibilité et le support technique sont garantis à long terme.

Typical application areas in the pharmaceutical industry

Vision systems have become common in the diagnosis and therapy of eye diseases. Example applications include using a slit lamp to examine the anterior and posterior segments of the eye and using a fundus or OCT camera to capture detailed images of the back of the eye. There are also applications in modern ophthalmological surgery, such as cataract surgery.

Functional diagnostics

Functional diagnostics

Many methods for inspecting and diagnosing the eye are based on digital vision solutions. Basler cameras and vision components offer powerful technology for all of these applications. For example, Basler cameras often serve as fundus or OCT cameras, reliably delivering images with optimal color reproduction. This simplifies documentation and disease progress monitoring as well as the exchange of information between several physicians.

Therapeutic methods

Therapeutic methods

The prospect of being able to live without glasses and contact lenses has caused the demand for laser eye treatments to grow noticeably in recent years. As a result, nearsightedness, farsightedness, glaucoma, and cataracts can now be treated quickly and sustainably. In these treatment systems, our vision solutions provide highly reliable support for diagnostics, laser treatment or surgery, and follow-up monitoring.

Color calibration in Medical & Life Sciences

Digitally captured images contribute significantly to the diagnostic and therapeutic process, especially in the fields of microscopy, ophthalmology, dermatology, and surgery (including both medical imaging systems and procedures). In this context, color is often a decisive criterion for assessing whether a structure is healthy or pathological. Color fastness is therefore of utmost importance.



Application examples in ophthalmology

There are several options that can be used to save time and money for a wide variety of applications. Our customized solutions can help.

Produits pour cette solution

Vous cherchez à mettre en œuvre une solution comparable ? Ces produits vous aideront.

Prêt à commencer ensemble ?

Apprenez-en davantage sur nos produits, nos services et comment nous pouvons vous aider dans votre prochain projet.