Remote Access (TeamViewer)
Would you like to get help easily? Would you like a Basler employee to review your application? No problem at all! Schedule a TeamViewer session, contact Basler Support (via phone, web, or email), and describe your issue. Once you have agreed on a convenient time, start this link 'TeamViewer Client' and give the session ID to your support representative. He can then log on to your PC. The Teamviewer client can be used with Windows 32bit/64bit, Linux 32bit/64bit and MacOS.
Information for Linux users
Extract the downloaded tar file with the command
“tar –xvf TeamViewerQS.tar.gz”.
Then go into the extracted directory with
“cd teamviewerqs”.
Now type in “./ teamviewer” in order to start the teamviewer.
Please run the team viewer with the same linux user who has extracted the teamviewer tar file.