NEW

Basler Stereo Camera STM-955g

  • 95 mm Baseline
  • 90° x 65° ± 3° @ 2m Field of View
  • GigE Interface

GigE stereo camera with long working range for reliable 3D depth sensing in industrial and outdoor robotics applications.

The Basler Stereo mini STM-955g is a GigE stereo camera designed for reliable, long-range 3D sensing in industrial and outdoor environments. With an extended working range and high depth accuracy, it is suitable for navigation, obstacle detection, and scene understanding over larger distances. The camera combines a global-shutter stereo depth sensor with an integrated RGB sensor and features a visible-suppression filter to improve robustness under varying lighting conditions. Gigabit Ethernet connectivity supports long cable lengths and flexible system architectures, while PoE or DC power options simplify deployment. Its rugged IP67-rated housing and industrial design make the STM-955g well suited for autonomous mobile robots, outdoor robotics, and demanding industrial applications.
Basler 3 Year Warranty
3-year warranty on Basler productsDirect support from local Basler teamsSecure checkout and data protection

MastercardVisaShipping with FedEx

Suitable Products

Its compact size makes the Basler Stereo Camera 65 ideal for mounting on robots and robot arms, for example in pick-and-place applications.

All Basler Stereo Camera Models

Haven't found the right model? See the product list for an overview of all Stereo Camera models. Find the right product for your application: filter by sensor, resolution, frame rate, and more.


To the Stereo Camera product table