Basler Introduces a Complete CoaXPress-over-Fiber TDI Vision System
- Date
- April 14, 2026
The vision system includes a TDI line scan camera, data forwarding frame grabber, software, and other components. Efficient data reduction simplifies system complexity, ensuring more cost-effective complete solutions.
Basler AG, an international manufacturer of high-quality machine vision hardware and software, presents a CoaXPress-over-Fiber TDI vision system with a bandwidth of up to dual 100 Gbps. It impresses with seamless integration of compatible components, such as a TDI line scan camera, programmable data forwarding frame grabber, software, transceiver modules, cables, and cooling solutions. Basler's experts support customers with the integration of suitable components, such as lenses and lighting, and development and consulting services.
A special feature is the high data reduction through image preprocessing on the frame grabber using the VisualApplets software. This makes it possible to save 20%-50% of the hardware components, such as GPUs, CPUs, and frame grabbers, while also shortening development time and delivering a robust system architecture with a low CPU load. The overall system can be flexibly adapted to different customer requirements and is particularly suitable for wafer and semiconductor inspection, battery cell, flat panel display, and PCB inspection.

Components of the TDI vision system
The racer 2 XL TDI line scan camera with the latest GPixel GLT5016BSI CMOS line sensor delivers a very high line rate of up to 500 kHz at 16k resolution with 256 TDI stages. Passive cooling fins or an active compressed air cooler are available for cooling the camera. The optical connection ensures electromagnetic compatibility and an almost unlimited cable length. To connect the camera to a frame grabber, QSFP28 data cables are available in various lengths together with a QSFP28 transceiver module.
The camera is compatible with the programmable imaFlex 2 Dual 100 frame grabber. This has two QSFP28 connections to operate up to two racer 2 XL TDI line scan cameras or to connect a camera and an optical data forwarding connection for an additional imaFlex 2 frame grabber with a full bandwidth of 100 Gbps per connector.
Fast project implementation
"We use our experience to develop and implement TDI vision systems together with our customers in a short space of time. The compatibility of all components and image preprocessing result in a powerful, homogeneous, robust, and future-proof complete system, which significantly reduces the total cost of ownership (TCO) for our customers," emphasizes Jochen Dreeßen, Head of Performance Product Systems at Basler.
Further information: www.baslerweb.com/tdi
Downloads
Download press release *.docx | <1 MB
Download image (4c, print) *.jpg | < 7 MB
Download image (rgb, Online) *.jpg | < 3 MB
Your contact for press inquiries
Find your press contact here.
Go to press contacts