Opto Engineering PCHI series
- min. Distance de travail: 5 mm
Opto Engineering Hole Inspection Lens for sensors up to 2/3"
The PCHI series lenses developed by Opto Engineering® allow perfect shooting of the interior of an object, a cavity and a container Unlike usual optics or "pinhole" type optics which can only produce images of a flat field of view, Hole Inspection optics are designed specifically to produce an image. both from the bottom of a hole and from vertical walls.
Thanks to a wide viewing angle (>82° degrees) and an innovative optical design, these lenses are compatible with a wide variety of object dimensions PCHI series objectives are a solution of choice for inspecting a wide variety of shapes such as cylinders, cones, holes, bottles and internally threaded objects.
Advantages
• high resolution image capture
• inspection from outside the cavity
• very large depth of field
• wide viewing angle
Veuillez préciser dans votre demande quel module/quelle version vous souhaitez.