Opto Engineering PCBP series
Opto Engineering Boroscopic Probe for panoramic cavity imaging from the inside
The PCBP series boroscopic probe from Opto Engineering is designed to inspect cavities in objects (engine parts, tubes and containers). The catadioptric optical system used guarantees much better resolution than fiber optic probes and allows 360° panoramic vision.
Boroscope probes can be manipulated by robot arms or SCARA devices Integrated lighting allows the probe to be very compact and makes it ideal for diameter and 3D profile measurements using computational techniques by panoramic triangulation.
For 1/2", 1/3" and 2/3" cameras.
Advantages
• Inspection of cavities from the inside
• High resolution shooting.
• Detection of defects using direct lighting
• Improved detection of surface defects using lighting direct and indirect
• Inspection of small diameters up to 5.5mm
Veuillez préciser dans votre demande quel module/quelle version vous souhaitez.