Basler Basler 100GigE Interface Card, 2-CH, QSFP28
- Interface: 100GigE
- No. of Ports: 2
- Product Type: Acquisition
- Data Bandwidth (p.port; Total): 100 Gbps (12500 MB/s) per Port, 200 Gbps (25000 MB/s) total
- PTP (IEEE 1588) capable
The Basler 100GigE Interface Card has two QSFP28 ports with up to 100 Gbps each and RDMA support.
The Network Interface Card (NIC) transmits data from up to two devices with up to 100 Gbps each via QSFP28.
- Transmission speed of up to 100 Gbps per port
- Two QSFP28 ports, PCIe 4.0 x16 host interface
- RDMA for significantly reduced CPU load
- Jumbo frame support up to 9.5 KB
- Precision Time Protocol (IEEE 1588), SR-IOV, and PXE
Important: QSFP28 transceivers and cables are not included in the delivery and are selected according to the required transmission distance.