Vision Compatibility for New NVIDIA Jetson Orin Nano Edge AI Platform
- Date
- 21 Sep 2022
Customers can develop their edge AI, robotics, AIoT, and embedded solutions on the NVIDIA Jetson AGX Orin developer kit, and then deploy and scale their applications on the AGX Orin production modules, as well as the Orin Nano and Orin NX modules as they become available.

On the software side, the Basler Camera Enablement Package enables smooth integration of Basler’s Camera Software pylon with the NVIDIA JetPack™ software development kit. A Camera Enablement Package includes a Basler camera kernel driver, device-tree overlays for the supported boards, GenTL Producer and the pylon Viewer application.
The Camera Kits offer the most cost-effective prototyping approach and are suitable for mass production. More information on Basler’s embedded vision solutions for the NVIDIA Jetson platform is available on the Basler website .