New

GMSL Camera and Components

For vision engineers looking for a simple system

Discover a vision system based on the Gigabit Multimedia Serial Link (GMSL™) embedded interface that is characterized by its ease of use.

We offer all system components and work with you to find the right solution. This makes it easy for you to equip your NVIDIA® Jetson Orin™-based application with vision technology.

To the GMSL cameras & components
  • Find your complete system

    You get all components in different versions - matching and from a single source
  • Benefit from industrial cameras

    GenICam-compatible GMSL cameras reduce your integration and maintenance effort to a minimum
  • Simply put your system into operation

    Camera Enablement Packages for partner IPCs integrate the vision system into your application via plug-and-play
  • Get expert knowledge

    With your requirements and our expertise, we work together to create the right vision system
As a vision engineer, I know that setting up a vision system with the proprietary GMSL interface poses challenges in terms of integration, commissioning, and maintenance. By working closely with our customers, we overcome the hurdles and achieve the best results together.
Kimberly Matsinger
Kimberly Matsinger
Application Engineering Manager

The components of your GMSL vision system

From hardware to software, find everything you need to build a GMSL vision system for your embedded applications on NVIDIA platforms.

The ace 2 GMSL camera is a compact industrial camera with the GMSL embedded interface.

ace 2 GMSL camera

These compact cameras with an embedded interface are characterized by low integration and maintenance costs.

  • Industrial camera with GMSL2 interface with up to 6 Gbit/s bandwidth

  • Onboard processing ensures

    • GenICam compatibility to flexibly combine or swap cameras

    • Sensor control in the camera for precise timing of exposure times and triggers without jitter

    • Flexible bandwidth management for optimum utilization of the interface

  • Global and rolling shutter sensors with resolutions up to 24.4 MP at frame rates up to 170 fps

  • FAKRA socket for coaxial cable

The coaxial cable with FAKRA plug ensures stable data transmission and enables a single-cable solution between the ace 2 GMSL camera and industrial PC thanks to Power over Cable.

Coaxial cable with FAKRA plug

Most industrial PCs (IPCs) with a GMSL interface have a FAKRA socket. Our cables can therefore be used flexibly.

  • Coaxial cable with FAKRA plug connects ace 2 GMSL camera and IPC

  • Stable image data transmission thanks to high electromagnetic compatibility (EMC) of the cables

  • Single-cable solution with Power over Coax (PoC)

    • Optional: two-cable solution with coaxial cable for data transport and I/O cable for power supply and control of the camera I/O ports

  • Cable lengths up to 20 m

Camera Enablement Packages are industrial PC-specific software add-on packages that enable communication between the ace 2 GMSL camera and the industrial PC.

Camera Enablement Packages for partner IPCs

When using the GMSL interface, the correct configuration between the camera and IPC is important. Camera Enablement Packages are IPC-specific software add-on packages that contain this configuration.

  • Camera Enablement Packages for communication between camera and partner IPC with NVIDIA Jetson Orin processor

  • Available for IPC models from various manufacturers such as Advantech Co, Lanner Inc, Neousys Technology, and Syslogic AG

  • Enables plug-and-play connection between the vision system and your application

  • Minimizes development and maintenance costs

Basler's lenses and lighting complete the GMSL Vision System.

Lens and lighting

Complete your vision system with lenses and lighting from our extensive portfolio.

  • Lenses for sensor resolutions up to 25 MP and sensor formats up to 1.1"

  • Lighting

    • Various lighting types in different sizes and light colors

    • Flexible handling in continuous or trigger mode without external lighting controller

    • Optional: combine with Basler Lighting Controller (SLP Controller) for simple lighting control

Adapter kit for evaluation

Use the adapter kit for the development phase of your application. It makes connecting ace 2 GMSL cameras to the NVIDIA Jetson Orin Nano™ Super Developer Kit extremely easy.

The adapter kit (consisting of an adapter board, two flat flex cables, and a power splitter cable) connects up to four ace 2 GMSL cameras with the NVIDIA Jetson Orin Nano™ Super Developer Kit and serves as an aid in the evaluation phase.
  • Adapter kit as an aid for evaluating your application

  • Connects up to four ace 2 GMSL cameras and the NVIDIA Jetson Orin Nano Super Developer Kit

  • Converts the GMSL2 signals from the cameras into MIPI CSI-2 data

  • Components of the adapter kit: adapter board, two flat flex cables, and a power splitter cable

  • Suitable Camera Enablement Package Availability


From the GMSL camera to the cable: your component overview

All Camera Enablement Packages at a glance

IPC manufacturer

IPC series

Number of GMSL ports

NVIDIA Jetson Orin model

Camera Enablement Package

Advantech

MIC-733-AO

4

AGX Orin

Link

Advantech

AFE-R750-X

8

AGX Orin

Link






Lanner

EAI-I251

8

AGX Orin

Link






Neousys Technology

NRU-230V-AWP

8

AGX Orin

Link

Neousys Technology

NRU-51V+

4

Orin NX

Link

Neousys Technology

FLYC-300

2

Orin NX

Link






Syslogic

RPC RML A4AGX

8

AGX Orin

Link






NVIDIA

Jetson Orin Nano Super Developer Kit

4

Orin Nano

Link

For use with the Basler adapter kit

Our portfolio is characterized by diversity and modularity. On the hardware side, you as the customer have the flexibility to choose the camera, lens, lighting, and cable. Our system-specific Camera Enablement Packages ensure simple connection to the partner IPCs.
Dr. Melanie Gräsel
Dr. Melanie Gräsel
Product Manager
We test all vision components - from the camera to the cable - for compatibility as early as the camera development stage. This gives you a perfectly coordinated product system with low integration costs that reliably captures images over the long term.
Torben Deike
Torben Deike
Global Product Category Manager

What characterizes the GMSL interface and which applications benefit?

The GMSL interface was developed for the transmission of large amounts of data, such as image and video data, over long distances. There are numerous application areas for the combined GMSL camera and embedded system in the industrial environment. Complex tasks with multiple cameras and AI connection are particularly beneficial.

GMSL interface
White Paper

The GMSL interface in machine vision systems

GMSL is a high-speed serial interface. It can tunnel various video protocols – including MIPI CSI-2 – and thus significantly increases their range. This makes it attractive for numerous applications. However, as it is a proprietary interface, there is currently no vision standard and the integration of a GMSL vision system poses challenges.

Learn more about GMSL in the white paper
Humanoid robots often have a GMSL vision system in combination with an NVIDIA Jetson Orin-based host system, which enables data analysis "on the edge".

Humanoid robots

An embedded vision system with a GMSL interface enables humanoid robots to transmit high-resolution sensor data with high speed, low latency, and minimal cabling. An integrated NVIDIA Jetson Orin-based host system analyzes the data "on the edge". This enables the robot to perceive its environment precisely and react quickly - a basic requirement for complex, human-like interactions.

Autonomous vehicles are often equipped with a GMSL-based multi-camera system that provides sensor data for real-time AI image analysis.

Autonomous vehicles

A GMSL-based multi-camera system offers autonomous vehicles in the industrial sector all-round visibility. The sensor data from the front, side, and rear cameras is transmitted at high speed and without time delay thanks to the high bandwidth of GMSL. In this way, the vehicle captures its surroundings while an AI image analysis integrated on an NVIDIA Jetson Orin processor makes fast, safe driving decisions in real time.

Easily configure your GMSL vision system

In three steps you will find a suitable system for your NVIDIA Jetson Orin-based application.

Select hardware for the GMSL vision system.

Step 1

ace 2 GMSL camera, coaxial cable, lens, and lighting at Basler and one of our partners' IPCs.
Download and install pylon Software and Camera Enablement Package.

Step 2

Download and install pylon Software for Linux and the Camera Enablement Package suitable for your IPC.
Connect hardware, open pylon Viewer, and start image capture.

Step 3

Connect Basler hardware and partner IPC, open pylon Viewer, and start image acquisition.

A GMSL vision system works in your embedded application and provides reliable images - for example for AI-supported analysis.

We will support you in setting up your GMSL vision system with compatible hardware and software. Our comprehensive consulting service is equally important, allowing us to provide any level of support you need, including a full integration. With the combination of products and expert advice, you get everything from a single source and reach your goal safely and quickly with us
Hardy Mehl
Hardy Mehl
Chief Executive Officer

FAQs

Our team has more than 35 years of vision experience. On request, we can work with you to develop a tailor-made solution and ensure that the system fits perfectly. Contact us - we will be happy to help you.

The ace 2 GMSL camera is available with global and rolling shutter CMOS sensors in various resolutions. If you require a different resolution, contact us - we will be happy to help you.

Camera Enablement Packages are IPC-specific software add-on packages. Camera Enablement Packages are available for numerous IPC models from various manufacturers Availability

We have camera enablement packages for a wide range of IPCs available for download. If there is no software add-on package for your IPC model, contact us - we will be happy to help you.

We offer a special adapter kit for the development phase of your application. It is compatible with the NVIDIA Jetson Orin Nano Super Developer Kit and enables simple evaluation.

We ensure a reliable supply chain for all components of your GMSL vision system for at least 10 years. This means you receive a system from us that will function in the long term.

Find your GMSL vision system