LMI Gocator 2600 LMI Sensor Gocator 2618
- 9 MP Resolution (MP)
- 20 - 23 mm Field of View
- GigE Interface
| Manufacturer | LMI |
|---|---|
| Order Number | 2726 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2600 |
| Sensor Type | Line Sensor |
|---|---|
| Interface | GigE |
| Field of View | 20 - 23 mm |
| Lateral Resolution (X-axis) | 5.0 - 5.4 μm |
| Repeatability (Z-axis) | 0.38 nm |
| Light source | Blue laser (405 nm) |
| Laser grade | 2, 3R, 3B |
| Z-axis linearity (+/- % of MR) | 0.015 % |
| Mono/Color | Mono |
| Scan Rate | approx. 0.7 kHz - 10 kHz |
| Data Points / Profile | 4192.0000 |
| Measurement Range | 12 mm |
| Clearance Distance | 44.5 mm |
| Housing Size (L x W x H) | 80 mm x 110 mm x 46 mm |
|---|---|
| Weight | 650 g |
| LMI |
|---|