Actualités

Frame Grabber SDK 5.11 for Even More Reliability

The Framegrabber SDK 5.11 maintenance release provides unified support for all Basler frame grabbers and comes with multiple improvements.

Framegrabber SDK 5.11

With the Framegrabber SDK 5.11 maintenance release we provide support for all Basler frame grabbers, e.g. imaWorx CXP-12 and microEnable 5 with CXP-6 and Camera Link interfaces, for the latest Windows 64-bit and Linux x86 64-bit operating systems.

Thanks to numerous improvements, you can rely on even better stability, reliability, and ease of integration of Basler’s frame grabbers in combination with any area scan and line scan cameras.

In addition, the GenICam GenTL interface has been further developed to provide standardized and future-proof support for third-party image processing libraries such as MVTec HALCON, Cognex VisionPro, etc.

Download the new Framegrabber SDK 5.11 version and benefit from our latest improvements.

Download the Framegrabber SDK 5.11


For more information refer to the release notes.

Comment pouvons-nous vous aider ?

Nous nous ferons un plaisir de vous conseiller sur le choix des produits et de trouver la bonne solution pour votre application.