LMI Gocator 5500 LMI Sensor Gocator 5516
- 3.1 MP Resolution (MP)
- 17 mm Field of View
- GigE Interface
| Measuring Method | Line Confocal Sensor |
|---|
| Manufacturer | LMI |
|---|---|
| Order Number | 2739 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 5500 |
| Sensor Type | Line Confocal Sensor |
|---|---|
| Interface | GigE |
| Field of View | 17 mm |
| Lateral Resolution (X-axis) | 9.9 μm |
| Repeatability (Z-axis) | 0.42 nm |
| Light source | Polychromatic Light Source |
| Z-axis linearity (+/- % of MR) | 0.42 % |
| Mono/Color | Mono |
| Scan Rate | approx. 3.8 kHz - 38 kHz |
| Data Points / Profile | 1792.0000 |
| Measurement Range | 5.5 mm |
| Clearance Distance | 61.3 mm |
| Housing Size (L x W x H) | 358 mm x 440 mm x 113 mm |
|---|---|
| Weight | 21000 g |
| LMI |
|---|