LMI Gocator 3200 LMI Sensor Gocator 3210
- 2 MP Resolution (MP)
- GigE Interface
Recommended accessories
- choisir -
Cable USB 3.0, Micro B sl/A, P, 3 m +€30.00
Cable USB 3.0, Micro B sl/A, S, 3 m +€20.00
Cable USB 3.0, Micro B sl / A, DrC, 5 m +€76.10
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1434 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 3200 |
Camera Data
| Sensor Type | Area Sensor |
|---|---|
| Resolution | 2 MP |
| Interface | GigE |
| Field of View | 71 x 98 mm - 100 x 154 mm |
| Lateral Resolution (X-axis) | 60 - 90 μm |
| Repeatability (Z-axis) | 4.7 μm |
| Light source | Blue LED (465 nm) |
| Mono/Color | Mono |
| Scan Rate | 4 Hz |
| Measurement Range | 110 mm |
| Clearance Distance | 164 mm |
Housing
| Housing Size (L x W x H) | 49 mm x 146 mm x 190 mm |
|---|---|
| Weight | 1700 g |
Manufacturer
| LMI |
|---|