LMI Gocator 2800 LMI Sensor Gocator 2880
- 1 MP Resolution (MP)
- GigE Interface
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1433 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2800 |
Camera Data
| Sensor Type | Line Sensor |
|---|---|
| Resolution | 1 MP |
| Interface | GigE |
| Field of View | 390 - 1260 mm |
| Lateral Resolution (X-axis) | 375 - 1100 μm |
| Height Resolution (Z-axis) | 92 - 488 μm |
| Light source | Red laser |
| Laser grade | 3R |
| Z-axis linearity (+/- % of MR) | 0.04 % |
| Mono/Color | Mono |
| Scan Rate | approx. 380 Hz - 5 kHz |
| Data Points / Profile | 1280.0000 |
| Measurement Range | 800 mm |
| Clearance Distance | 350 mm |
Housing
| Housing Size (L x W x H) | 49 mm x 75 mm x 498 mm |
|---|---|
| Weight | 2560 g |
Manufacturer
| LMI |
|---|