LMI Gocator 2400 LMI Sensor Gocator 2490
- 2 MP Resolution (MP)
- GigE Interface
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1427 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2400 |
Camera Data
| Sensor Type | Line Sensor |
|---|---|
| Resolution | 2 MP |
| Interface | GigE |
| Field of View | 390 - 2000 mm |
| Lateral Resolution (X-axis) | 250 - 1100 μm |
| Repeatability (Z-axis) | 12 μm |
| Light source | Red laser (660 nm) |
| Laser grade |
|
| Z-axis linearity (+/- % of MR) | 0.04 % |
| Mono/Color | Mono |
| Scan Rate | approx. 200 Hz - 5 kHz |
| Data Points / Profile | 1920.0000 |
| Measurement Range | 1525 mm |
| Clearance Distance | 350 mm |
Housing
| Housing Size (L x W x H) | 49 mm x 85 mm x 272 mm |
|---|---|
| Weight | 1500 g |
Manufacturer
| LMI |
|---|