LMI Gocator 2400 LMI Sensor Gocator 2430
- 2 MP Resolution (MP)
- GigE Interface
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1424 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2400 |
Camera Data
| Sensor Type | Line Sensor |
|---|---|
| Resolution | 2 MP |
| Interface | GigE |
| Field of View | 47 - 85 mm |
| Lateral Resolution (X-axis) | 37 - 57 μm |
| Repeatability (Z-axis) | 0.8 μm |
| Light source |
|
| Laser grade |
|
| Z-axis linearity (+/- % of MR) | 0.01 % |
| Mono/Color | Mono |
| Scan Rate | approx. 200 Hz - 5 kHz |
| Data Points / Profile | 1500.0000 |
| Measurement Range | 80 mm |
| Clearance Distance | 75 mm |
Housing
| Housing Size (L x W x H) | 44 mm x 90 mm x 155 mm |
|---|---|
| Weight | 1000 g |
Manufacturer
| LMI |
|---|