LMI Gocator 2400 LMI Sensor Gocator 2410
- 2 MP Resolution (MP)
- GigE Interface
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1422 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 2400 |
Camera Data
| Sensor Type | Line Sensor |
|---|---|
| Resolution | 2 MP |
| Interface | GigE |
| Field of View | 10 mm |
| Lateral Resolution (X-axis) | 5.8 - 6.2 μm |
| Repeatability (Z-axis) | 0.2 μm |
| Light source | Blue laser (405 nm) |
| Laser grade |
|
| Z-axis linearity (+/- % of MR) | 0.015 % |
| Mono/Color | Mono |
| Scan Rate | approx. 200 Hz - 5 kHz |
| Data Points / Profile | 1710.0000 |
| Measurement Range | 6 mm |
| Clearance Distance | 19 mm |
Housing
| Housing Size (L x W x H) | 44 mm x 90 mm x 145 mm |
|---|---|
| Weight | 880 g |
Manufacturer
| LMI |
|---|