LMI Gocator 1300 LMI Sensor Gocator 1350
- GigE Interface
General Information
| Manufacturer | LMI |
|---|---|
| Order Number | 1403 |
| Camera Category | 3D Camera |
| Camera Series | LMI Gocator 1300 |
Camera Data
| Sensor Type | Point Sensor |
|---|---|
| Interface | GigE |
| Height Resolution (Z-axis) | 1.5 -3.5 μm |
| Light source | Red laser |
| Laser grade | 3B |
| Z-axis linearity (+/- % of MR) | 0.05 % |
| Mono/Color | Mono |
| Scan Rate | 32 kHz |
| Measurement Range | 200 mm |
| Clearance Distance | 200 mm |
Housing
| Housing Size (L x W x H) | 30 mm x 120 mm x 149 mm |
|---|---|
| Weight | 800 g |
Manufacturer
| LMI |
|---|