Light Flatdome-100x200-B

  • Blue LED Color
  • 465 nm Peak Wavelength (typical)
  • IP54 Protection Class

Basler Standard Light as compact Flatdome Light, also suitable as for objects with low reflective surfaces.

Basler Standard Lights are suitable for industry application, enabling a worry-free and fast integration while providing a long-term repeatable image quality for your vision system. Every Basler Standard Light works optimally in combination with a Basler Lighting Controller (e.g. Basler SLP Controller) or in operation without an external controller in continuous as well as triggered light.
Select your model

Select LED Color:

Recommended accessories
- select -
Power-I/O Cable, HRS 6p/open, S, 5 m +€28.10
Power-I/O Cable, HRS 6p/open, twisted, P, 10 m +€41.00
Power-I/O Cable, HRS 6p/open, twisted, P, 5 m +€34.00
Power-I/O PLC+ Cable, HRS 6p/open, P, 10 m +€82.00
- select -
Cable GigE, Cat 6, RJ45 sl hor/RJ45, DrC, P, 5 m +€59.00
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m +€7.00
Cable GigE, Cat6a, RJ45 sl hor/RJ45, S, 5 m +€19.00
- select -
Power Supply 12V/18W, Hirose 6-pin +€41.40
PoE Single Port Injector POE29-1AT6 +€35.50
- select -
Tripod Mount ace +€9.00

Suitable Products