Ultra-High Resolution Basler boost Cameras
Wide field of view. Accelerated performance.
The proven 65 MP model now has a high-resolution addition—the new 127 MP camera. Equipped with a CXP-12 interface and a rich set of in-camera features, the Basler boost cameras capture precise details from tiny structures to large areas – delivering precise image acquisition and greater system efficiency.
Ultra-high resolution
Capture highly detailed images with up to 127 MPHigh bandwidth
CXP-12 interface enables real-time data transfer of up to 50 Gbps127 MP and 65 MP
Choose the resolution that best fits your application needsExtensive in-camera features
A rich set of processing algorithms built directly into the camera

boost R 127 MP
Capture even the smallest defects with ultra-high resolution. A wide range of in-camera features also helps simplify backend processing.
Equipped with Sony's IMX661 sensor (3.6" sensor format)
Low power consumption (<11 W) and lightweight design (<700 g)
Extensive in-camera features*: Flat Field Correction, Defect Pixel Correction, Color Correction, Binning, De-bayering, Auto White Balance, Reverse XY, Ultra-short Exposure
*Additional options such as HDR, noise reduction & sharpening, 14-bit output and distortion correction are available upon request.
*Features may differ between color and monochrome models. Please contact us for details.
boost R 127 MP – Ultra-High Resolution for Micro-Defect Detection

boost V 65 MP
Delivers data rates of up to 50 Gbps. Even in multi-camera setups, it ensures precise synchronization with minimal latency.
Equipped with Gpixel's GMAX3265 sensor (2.3" sensor format)
Maximum transfer speed: 50 Gbps (4x CXP-12 channels)
Compact 65 mm x 65 mm housing that weighs just 400 g, among the smallest in the industry
FPGA preprocessing for massive data from ultra-high resolution cameras

The ultra-high resolution boost 127 MP and 65 MP cameras generate a massive amount of image data that requires fast and efficient processing. By preprocessing the data directly on the frame grabber’s FPGA, system load is reduced while overall performance and responsiveness are significantly improved.
Basler provides programmable frame grabbers and the FPGA development environment VisualApplets, enabling fast and flexible data processing for high-performance imaging systems.
Talk to our expertsUltra-high resolution boost camera models
Find the right camera for your application or use our Vision System Configurator to configure your system.